Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | F | G Hole for DIN 912 cap screw | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.32 € | 1 | 4 Days | 25 | 16 | 7 | 50 | 25 | 12.5 | M8 | M8 | 0.1145 | ||
26.89 € | 1 | 4 Days | 25 | 20 | 9 | 50 | 25 | 12.5 | M8 | M8 | 0.1443 | ||
27.50 € | 1 | 4 Days | 25 | 25 | 13 | 50 | 25 | 12.5 | M8 | M8 | 0.1798 | ||
32.36 € | 1 | 4 Days | 25 | 32 | 20 | 50 | 25 | 12.5 | M8 | M8 | 0.2407 | ||
33.47 € | 1 | 4 Days | 25 | 40 | 28 | 50 | 25 | 12.5 | M8 | M8 | 0.3077 | ||
43.18 € | 1 | 4 Days | 35 | 20 | 5 | 85 | 50 | 20 | M12 | M12 | 0.3351 | ||
47.33 € | 1 | 4 Days | 35 | 25 | 12 | 85 | 50 | 20 | M12 | M12 | 0.4393 | ||
51.46 € | 1 | 4 Days | 35 | 32 | 12 | 85 | 50 | 20 | M12 | M12 | 0.4336 | ||
55.52 € | 1 | 4 Days | 35 | 40 | 12 | 85 | 50 | 20 | M12 | M12 | 0.7142 | ||
61.18 € | 1 | 4 Days | 35 | 50 | 12 | 85 | 50 | 20 | M12 | M12 | 0.8854 | ||
54.13 € | 1 | 4 Days | 40 | 25 | 6 | 90 | 50 | 25 | M16 | M16 | 0.4608 | ||
59.96 € | 1 | 4 Days | 40 | 32 | 13 | 90 | 50 | 25 | M16 | M16 | 0.6160 | ||
65.73 € | 1 | 4 Days | 40 | 40 | 15 | 90 | 50 | 25 | M16 | M16 | 0.7725 | ||
71.31 € | 1 | 4 Days | 40 | 50 | 15 | 90 | 50 | 25 | M16 | M16 | 0.9571 | ||
84.63 € | 1 | 4 Days | 40 | 63 | 15 | 90 | 50 | 25 | M16 | M16 | 1.2500 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Version 1 | for toe clamps |
---|---|---|---|---|---|
Version 2 | for catch plates | Kind of fastening | fastening holes | Item | Carrier Plate |
Configure
Basic Attributes
B=Width(mm)
H=Height(mm)
H1(mm)
L=Length(mm)
L1(mm)
L3(mm)
F
G Hole for DIN 912 cap screw
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes