3-axis clamping system for grid plates (K0940)

3-axis clamping system for grid plates (K0940)
· Optimum accessibility to the workpiece

· Slot spacing from 63 to 126 mm

· Positive clamping without pre-embossing

· Clamping width from 22 to 236 mm (extendable)

· High clamping force on the workpiece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0940.063100

Part Number
K0940.063100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,254.00 €

1 4 Days

Loading...

  1. 1

Basic information

B(mm) 158 H(mm) 100 A(mm) 63
A1(mm) 126 Item 3 Axis Clamping System D(mm) 12.5
Suitable for slot spacing 63 - 126 Clamping force max.(kN) 22 Weight(kg) 14.8000
RoHS true

This page is 3-axis clamping system for grid plates (K0940), part number K0940.063100.
You can find the detail information about specifications and dimensions on part number K0940.063100.

Tech Support