Seating ledges, screw-on (K0974)

Seating ledges, screw-on (K0974)
· For setting the support height of the workpiece

· Suitable for 5-axis clamping system compact K0973, KIPPflexX 5-axis vice K1555

· Customer specific seating height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0974.0900515
K0974.1250515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width
(mm)
Weight
(kg)

248.53 €

1 4 Days 900.1470

275.87 €

1 4 Days 1250.2130

Loading...

  1. 1

Basic information

Main material steel Surface finish body bright H(mm) 15
H1(mm) 30 Version 1 screw on Version 2 pair
Item Seating Ledges Suitable for K0973 S=Thickness(mm) 5
RoHS true

Tech Support