Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1008.0012 |
K1008.0016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 (mm) | D=thread (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|
203.40 € | 1 | 4 Days | 12.8 | M12 | 3.5110 | ||
233.52 € | 1 | 4 Days | 16.8 | M16 | 7.2750 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Form | A |
---|---|---|---|---|---|
Form-Type | without slot key | B=Width(mm) | 40 | L=Length(mm) | 115 |
L1(mm) | 67.2 | Version 1 | Set | Item | Clamping Claw |
RoHS | true |