Hinge Fitting for Square Profile

Hinge Fitting for Square Profile
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS JN2527

Part Number
PPS JN2527
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Technology PPS Grip Concept BSPP Female Thread G 3/4 Construction Pipe and fittings: aluminium
Highlight Scalable system Operating Pressure 0 to 16 bar Temperature - 20 to +80 °C
Vacuum Capability -0.98 bar (vacuum 98%)

Tech Support