Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSI 061153SE
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 6 | BSPP Male Thread | G 1/2 |
---|---|---|---|---|---|
Construction | Composite body | Operating pressure | 2 to 12 bar |
This page is Male Thread Swivel Coupler, BSI Type, part number CSI 061153SE.
You can find the detail information about specifications and dimensions on part number CSI 061153SE.