Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KTB CSM3
Temperature(°C) | +5 to +50 | Filtration(μm) | 5 and 0.01 | BSPP Female Thread | G 1/2 |
---|---|---|---|---|---|
Max. Operating Pressure(bar) | 12 | Construction | Body : Aluminium Polycarbonate bowl with metallic protection | Equipped with | Manual drain |
Flow rate (at 6 bar ΔP : 0.3bar)(l/min) | 1500 |
This page is ALTO 3 - Submicronic Filter Set with Regulator and Gauge, part number KTB CSM3.
You can find the detail information about specifications and dimensions on part number KTB CSM3.