ALTO 3 Filter

ALTO 3 Filter
To perserve pneumatic tools, create professional finishes and cut maintenance costs, a quality filtering and regulator system is critical. Prevost's ALTO units remove dust, oil and liquid water to prolong the life of the enter system and its components.
ALTO treatment units are available as individual units (filter, regulator, lubricator, filter-regulator) or fully assembled kits that include a pressure gauge and mounting brackets. They cover a range of sizes from 1/8" G to 2 1/2"G threads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC 3
TF 3
TF 305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Filtration
(μm)
Flow rate (at 6 bar ΔP : 0.3bar)
(l/min)

92.77 €

1 7 Days 0.011500

37.50 €

1 7 Days 253500

41.45 €

1 7 Days 53500

Loading...

  1. 1

Basic information

Temperature(°C) +5 to +50 BSPP Female Thread G 1/2 Max. Operating Pressure(bar) 12
Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain

Tech Support