Apparatus Castors with Plate, Rubber Bandage TPE, Light Design - Fixed Castors

Apparatus Castors with Plate, Rubber Bandage TPE, Light Design - Fixed Castors
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: thermoplastic rubber, grey.
Wheel body: plastic, screwed.
Wheel mounting: ball bearing.

For indoor use. Low-noise operation with low rolling and swivelling resistance. Nonmarking. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77712050
77712075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Width of mounting surface P
(mm)
Hole distance between long holes (max.) M
(mm)
Hole distance between long holes (min.) N
(mm)
Load capacity
(kg)
Suitable Swivel Castor (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

6.30 €

1 Available 4 Days 5020735440345077710050777110500.13

10.30 €

1 Available 4 Days 75251036048386077710075777110750.23

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated Long hole width d(mm) 6.3

Tech Support