Compact Castors with Back Hole, TPU Wheel - Swivel Castor with Brake

Compact Castors with Back Hole, TPU Wheel - Swivel Castor with Brake
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: TPU, thermoplastic polyurethane 90 ±3° Shore A.
Wheel body: steel, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor use. Suitable for high loads. Non-marking and abrasion resistant. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77775035

Part Number
77775035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.54 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Material Polyurethane (TPU) / Steel Surface Zinc-plated Roller diameter D(mm) 35
Roller width B(mm) 25 Total height H(mm) 58 Center distance from middle axis to support surface A(mm) 20
R(mm) 37.5 Inner diameter of mounting surface d(mm) 11 Outer diameter of mounting surface d1(mm) 44.7
Load capacity(kg) 100 Suitable Swivel Castor without Brake (Part-No.) 77774035 Weight(kg) 0.21

This page is Compact Castors with Back Hole, TPU Wheel - Swivel Castor with Brake, part number 77775035.
You can find the detail information about specifications and dimensions on part number 77775035.

Tech Support