Compact Castors with Plate, TPU Wheel - Swivel Castor with Brake

Compact Castors with Plate, TPU Wheel - Swivel Castor with Brake
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: TPU, thermoplastic polyurethane 90 ±3° Shore A.
Wheel body: steel, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor use. Suitable for high loads. Non-marking and abrasion resistant. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77772035

Part Number
77772035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.54 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Material Polyurethane (TPU) / Steel Surface Zinc-plated Roller diameter D(mm) 35
Roller width B(mm) 25 Total height H(mm) 58 Center distance from middle axis to support surface A(mm) 20
R(mm) 37.5 Long hole width d(mm) 7 Width of mounting surface P(mm) 60
Hole distance between long holes (max.) M(mm) 48 Hole distance between long holes (min.) N(mm) 38 Load capacity(kg) 100
Suitable Fixed Castor (Part-No.) 77773035 Weight(kg) 0.24

This page is Compact Castors with Plate, TPU Wheel - Swivel Castor with Brake, part number 77772035.
You can find the detail information about specifications and dimensions on part number 77772035.

Tech Support