Ball Transfer Units 368, Solid Steel Housing, with Tolerance Ring

Ball Transfer Units 368, Solid Steel Housing, with Tolerance Ring
  • Volume Discount
Material: Housing: Steel, with KTL “Anti-Oxide” electrophoretic coating.
Ball cup: Steel, case hardened.
Balls: Steel 100Cr6, hardened.
Heavy duty ball transfer unit for high load.
High shock resistance. Very low friction.
Orientation: Anyway.
From size 25.4 with felt seal. With drain hole.
Conveying speed max. 2m/sec.
Temperature range -30°C to +160°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65436812
65436825
65436826
65436838
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface DTR
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Thickness of support surface h3
(mm)
hTR
(mm)
Weight
(kg)

52.18 €

1 Available 4 Days 12.750022242162.4120.2

119.58 €

1 Available 4 Days 25.42250454940146.9150.45

137.57 €

1 Available 4 Days 25.43850505544158.6160.7

173.73 €

1 Available 4 Days 38.1110006570602512.3201.5

Loading...

  1. 1

Basic information

Material Steel Surface Anti oxid finish (KTL)

Tech Support