ALTO 4 - 3-piece Set with Wall Bracket and Quick Connections

ALTO 4 - 3-piece Set with Wall Bracket and Quick Connections
To perserve pneumatic tools, create professional finishes and cut maintenance costs, a quality filtering and regulator system is critical. Prevost's ALTO units remove dust, oil and liquid water to prolong the life of the enter system and its components.
ALTO treatment units are available as individual units (filter, regulator, lubricator, filter-regulator) or fully assembled kits that include a pressure gauge and mounting brackets. They cover a range of sizes from 1/8" G to 2 1/2"G threads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TT PSM4
TT PSM5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP female thread Flow rate l/min at 7 bar ΔP : 1bar
(l/min)

451.55 €

1 7 Days G 3/43500

451.55 €

1 7 Days G 15000

Loading...

  1. 1

Basic information

Filtration(µm) 25 Temperature(°C) +5 to +50 Construction Body : Aluminium Polycarbonate bowl with metallic protection
Equipped with Manual drain Max operating pressure(bar) 12

Tech Support