Automatic Drain

Automatic Drain
Condensates collected by filtration or separation equipment throughout the network should be removed often to avoid contaminating the entire system or damage to pneumatic tools.
Drains are an effective solution to remove condensates and contaminates.
The proper drain choice is dependent on the overall size of the system, the location to be equipped and the accessibility of the air line.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDE 100

Part Number
PDE 100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.67 €

1 7 Days

Loading...

  1. 1

Basic information

Temperature(°C) +1 to +60 Description Repair kit for PDE 100 automatic drain ID Passage 4.5
Drain opening 0.5 - 10 sec Drain cycle 0.5 - 45 min Operating pressure(bar) 0 to 16 bar
Outlet ⌀(mm) 8 Inlet BSPT male thread R 1/2 Protection rating IP 65
Removal capacity(l/h) 5 Supply voltage 230 V AC

This page is Automatic Drain, part number PDE 100.
You can find the detail information about specifications and dimensions on part number PDE 100.

Tech Support