Manufacturer part number: 68591200
Brand: MAEDLER
Price: 24.64 €
Delivery time: 4 Days
Size: KA_010
Outer diameter DA: 73 mm
DU: 53 mm
Height H: 30 mm
Levelling h: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
68591200
Part Number
|
---|
68591200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Outer diameter DA (mm) | DU (mm) | Height H (mm) | Levelling h (mm) | Thread size d (mm) | Thread length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
24.64 € | 1 | Available | 4 Days | KA_010 | 73 | 53 | 30 | 10 | M 10 | 60 | 0.27 |
Loading...
Type | Mount Type | Material | Steel / NBR | Surface | Chrome-plated |
---|
This page is Machine Mounts KA with Chromated Steel Plate and Vacuum Profile, part number 68591200.
You can find the detail information about specifications and dimensions on part number 68591200.
Configure
Basic Attributes
Size
Outer diameter DA(mm)
DU(mm)
Height H(mm)
Levelling h(mm)
Thread size d(mm)
Thread length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
68591300 |
68591500 |
68591800 |
68592100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Outer diameter DA (mm) | DU (mm) | Height H (mm) | Levelling h (mm) | Thread size d (mm) | Thread length (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
37.44 € | 1 | Available | 4 Days | KA_090 | 90 | 73 | 35 | 10 | M 12 | 100 | 0.6 | |
46.78 € | 1 | Available | 4 Days | KA_015 | 120 | 95 | 35 | 12 | M 12 | 100 | 0.94 | |
71.60 € | 1 | Available | 4 Days | KA_020 | 150 | 120 | 40 | 12 | M 16 | 100 | 2.24 | |
78.57 € | 1 | Available | 4 Days | KA_030 | 200 | 170 | 45 | 15 | M 20 x 1.5 | 120 | 4.9 |