Manufacturer part number: 63677500
Brand: MAEDLER
Price: 0.39 €
Delivery time: 4 Days
For ball diameter DIN 71802 d1: 8 mm
Inner diameter d: 4 mm
d2: 5.4 mm
d3: 9 mm
Outer diameter d4: 11.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63677500
Part Number
|
---|
63677500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For ball diameter DIN 71802 d1 (mm) | Inner diameter d (mm) | d2 (mm) | d3 (mm) | Outer diameter d4 (mm) | Length h1 (mm) | h2 (mm) | Weight per 100 pcs (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | Available | 4 Days | 8 | 4 | 5.4 | 9 | 11.5 | 4.5 | 1.5 | 32 |
Loading...
Material | Neoprene | Surface | Blank |
---|
This page is Sealing Cap for Angle Joints DIN 71802, part number 63677500.
You can find the detail information about specifications and dimensions on part number 63677500.
Configure
Basic Attributes
For ball diameter DIN 71802 d1(mm)
Inner diameter d(mm)
d2(mm)
d3(mm)
Outer diameter d4(mm)
Length h1(mm)
h2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63677600 |
63677800 |
63678000 |
63678200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For ball diameter DIN 71802 d1 (mm) | Inner diameter d (mm) | d2 (mm) | d3 (mm) | Outer diameter d4 (mm) | Length h1 (mm) | h2 (mm) | Weight per 100 pcs (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.46 € | 1 | Available | 4 Days | 10 | 5.5 | 6.9 | 10.5 | 13 | 6.5 | 3.5 | 44 | |
0.50 € | 1 | Available | 4 Days | 13 | 7 | 8.6 | 14 | 17 | 7.5 | 3.5 | 86 | |
0.50 € | 1 | Available | 4 Days | 16 | 9 | 10.5 | 17.5 | 22 | 8.5 | 4.5 | 116 | |
1.03 € | 1 | Available | 4 Days | 19 | 11 | 12.6 | 21 | 25.5 | 12.5 | 7 | 215 |