Manufacturer part number: 63441500
Brand: MAEDLER
Price: 102.53 €
Delivery time: 4 Days
Allowable Tilt Angle α: 7 deg
Thread type: Right
Bore d: 15 mm
B: 16.5 mm
C1: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63441500
Part Number
|
---|
63441500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Tilt Angle α (deg) | Thread type | Bore d (mm) | B (mm) | C1 (mm) | Outer diameter d2 (mm) | d3 (mm) | Center distance to mounting surface h1 (mm) | l3 (mm) | l7 (mm) | Thread size G (mm) | Thread pitch (mm) | Load rating dyn. C (kN) | Static Load rating Co (kN) | Calculation factor Y | Calculation factor Yo | Max. speed nmax. (min-1) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.53 € | 1 | Available | 4 Days | 7 | Right | 15 | 16.5 | 12 | 40 | 19 | 51 | 24 | 20 | M 12 | 1.75 | 5 | 1.9 | 2.3 | 2.41 | 1025 | 143 |
Loading...
Material | Steel | Surface | Zinc-plated |
---|
This page is Heavy-Duty Rod Ends PF with Integral Spherical Bearing, part number 63441500.
You can find the detail information about specifications and dimensions on part number 63441500.
Configure
Basic Attributes
Allowable Tilt Angle α(deg)
Thread type
Bore d(mm)
B(mm)
C1(mm)
Outer diameter d2(mm)
d3(mm)
Center distance to mounting surface h1(mm)
l3(mm)
l7(mm)
Thread size G(mm)
Thread pitch(mm)
Load rating dyn. C(kN)
Static Load rating Co(kN)
Calculation factor Y
Calculation factor Yo
Max. speed nmax.(min-1)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63441000 |
63442000 |
63446000 |
63446500 |
63447000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Tilt Angle α (deg) | Thread type | Bore d (mm) | B (mm) | C1 (mm) | Outer diameter d2 (mm) | d3 (mm) | Center distance to mounting surface h1 (mm) | l3 (mm) | l7 (mm) | Thread size G (mm) | Thread pitch (mm) | Load rating dyn. C (kN) | Static Load rating Co (kN) | Calculation factor Y | Calculation factor Yo | Max. speed nmax. (min-1) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.07 € | 1 | Available | 4 Days | 7 | Right | 10 | 13 | 9 | 30 | 15 | 38 | 17 | 14.5 | M 8 | 1.25 | 2.6 | 1 | 1.9 | 1.81 | 1225 | 63 | |
142.43 € | 1 | Available | 4 Days | 6.5 | Right | 20 | 20.5 | 15 | 48 | 22 | 65 | 32 | 22 | M 16 | 2 | 6.1 | 3 | 2.34 | 2.45 | 850 | 223 | |
74.07 € | 1 | Available | 4 Days | 7 | Left | 10 | 13 | 9 | 30 | 15 | 38 | 17 | 14.5 | M 8 | 1.25 | 2.6 | 1 | 1.9 | 1.81 | 1225 | 63 | |
102.53 € | 1 | Available | 4 Days | 7 | Left | 15 | 16.5 | 12 | 40 | 19 | 51 | 24 | 20 | M 12 | 1.75 | 5 | 1.9 | 2.3 | 2.41 | 1025 | 143 | |
142.43 € | 1 | Available | 4 Days | 6.5 | Left | 20 | 20.5 | 15 | 48 | 22 | 65 | 32 | 22 | M 16 | 2 | 6.1 | 3 | 2.34 | 2.45 | 850 | 223 |