Manufacturer part number: 64200408
Brand: MAEDLER
Price: 36.29 €
Delivery time: 4 Days
Type: EF 08
Bore d: 6 mm
L: 14 mm
B: 52 mm
H: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
64200408
Part Number
|
---|
64200408 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Bore d (mm) | L (mm) | B (mm) | H (mm) | b+/-0.02 (mm) | h+/-0.02 (mm) | B1 (mm) | H1 (mm) | P (mm) | d4 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.29 € | 1 | Available | 4 Days | EF 08 | 6 | 14 | 52 | 32 | 26 | 17 | 27 | 16 | 38 | 6.3 | 0.13 |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Pillow Type | Unit Body Material | Steel |
---|---|---|---|---|---|
Surface | Black oxide finish |
This page is Pillow Block Bearing Units EF, for Support Side, Black Oxided, part number 64200408.
You can find the detail information about specifications and dimensions on part number 64200408.
Configure
Basic Attributes
Type
Bore d(mm)
L(mm)
B(mm)
H(mm)
b+/-0.02(mm)
h+/-0.02(mm)
B1(mm)
H1(mm)
P(mm)
d4(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
64200406 |
64200410 |
64200412 |
64200415 |
64200420 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Bore d (mm) | L (mm) | B (mm) | H (mm) | b+/-0.02 (mm) | h+/-0.02 (mm) | B1 (mm) | H1 (mm) | P (mm) | d4 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.11 € | 1 | Available | 4 Days | EF 06 | 6 | 12 | 42 | 25 | 21 | 13 | 20 | 12 | 30 | 5.2 | 0.07 | |
38.66 € | 1 | Available | 4 Days | EF 10 | 8 | 20 | 70 | 43 | 35 | 25 | 36 | 24 | 52 | 9 | 0.33 | |
40.28 € | 1 | Available | 4 Days | EF 12 | 10 | 20 | 70 | 43 | 35 | 25 | 36 | 24 | 52 | 9 | 0.32 | |
43.77 € | 1 | Available | 4 Days | EF 15 | 15 | 20 | 80 | 49 | 40 | 30 | 41 | 25 | 60 | 9 | 0.38 | |
59.95 € | 1 | Available | 4 Days | EF 20 | 20 | 26 | 95 | 58 | 47.5 | 30 | 56 | 25 | 75 | 11 | 0.63 |