Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80850-120120180
Type | Rectangular | Main material | Polyamide | Item | Energy supply chains |
---|---|---|---|---|---|
Version 1 | Closed | B=Width(mm) | 12 | B1=Width(mm) | 18 |
L=Length(mm) | 1003 | H=Height(mm) | 12 | H1=Height(mm) | 15 |
E(mm) | 51 | M(mm) | 95 | N(mm) | 45 |
G=Number of parts(mm) | 59 | R(mm) | 18 | Connecting element | 80850-01-12012 |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.1408 |
Approx. weight(kg/m) | 0.13 |
This page is Energy chains, plastic inner height 12 mm, closed (80850), part number 80850-120120180.
You can find the detail information about specifications and dimensions on part number 80850-120120180.