Manufacturer part number: 27670-31006
Brand: NORELEM
Price: 33.22 €
Delivery time: 4 Days
Thread M: [M6] M6
α: 20 deg
A: 21 mm
D1: 10 mm
E: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27670-31006
Part Number
|
---|
27670-31006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread M | α (deg) | A (mm) | D1 (mm) | E (mm) | L (mm) | F (kN) | M (Nm) | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.22 € | 1 | 4 Days | [M6] M6 | 20 | 21 | 10 | 12 | 23.5 | 2.5 | 5.2 | 12.4 | 0.0360 |
Loading...
Type | Rod End Bearing | Types of Rod End Bearing | Link Ball Straight | Item | Axial joint |
---|---|---|---|---|---|
Form | C | Version 1 | Lockable | RoHS | Yes |
This page is Axial joints for tractive forces adjustable, Form C (27670), part number 27670-31006.
You can find the detail information about specifications and dimensions on part number 27670-31006.
Configure
Basic Attributes
Thread M
α(deg)
A(mm)
D1(mm)
E(mm)
L(mm)
F(kN)
M(Nm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27670-31308 |
27670-31610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread M | α (deg) | A (mm) | D1 (mm) | E (mm) | L (mm) | F (kN) | M (Nm) | Tightening torque max. (Nm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.61 € | 1 | 4 Days | [M8] M8 | 24 | 26 | 13 | 14 | 29.5 | 5 | 8.8 | 13.2 | 0.0757 | ||
43.84 € | 1 | 4 Days | [M10] M10 | 28 | 35 | 16 | 16 | 36 | 7.5 | 14.5 | 16.4 | 0.1379 |