Rest and seating element, carbon steel (02394) (02394-12025)

Rest and seating element, carbon steel (02394) 02394-12025

Product Details:

Manufacturer part number: 02394-12025

Brand: NORELEM

Price: 47.07

Delivery time: 4 Days


Technical Data:

Suitable Locating Bolt: 07533-12045

A=Height: 25 mm

B: 40 mm

C Ø for shoulder screw: 12 H7

D: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02394-12025

Part Number
02394-12025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable Locating Bolt A=Height
(mm)
B
(mm)
C Ø for shoulder screw D
(mm)
E
(mm)
Weight (ERP)
(kg)

47.07 €

1 4 Days 07533-12045254012 H720120.2033

Loading...

  1. 1

Basic information

Main material high carbon steel Item Rest And Seating Element RoHS yes

This page is Rest and seating element, carbon steel (02394), part number 02394-12025.
You can find the detail information about specifications and dimensions on part number 02394-12025.

Variation of this product

Part Number
02394-12050
02394-12075
02394-16050
02394-16075
02394-16100
02394-16125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable Locating Bolt A=Height
(mm)
B
(mm)
C Ø for shoulder screw D
(mm)
E
(mm)
Weight (ERP)
(kg)

55.21 €

1 4 Days 07533-12045504012 H720120.3890

61.26 €

1 4 Days 07533-12045754012 H720120.5796

73.60 €

1 4 Days 07533-16055505016 H726150.6001

82.23 €

1 4 Days 07533-16055755016 H726150.8794

100.91 €

1 4 Days 07533-160651005016 H726251.1850

116.33 €

1 4 Days 07533-160651255016 H726251.4600

Tech Support