Face seal, open, steel (21560) (21560-121)

Face seal, open, steel (21560) 21560-121

Product Details:

Manufacturer part number: 21560-121

Brand: NORELEM

Price: 13.57

Delivery time: 4 Days


Technical Data:

D=internal diameter: 12 mm

D1=Outside diameter: 22 mm

H=Thickness: 3 mm

G: 78°

W: 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21560-121

Part Number
21560-121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H=Thickness
(mm)
G W
(mm)
Weight (ERP)
(kg)

13.57 €

1 4 Days 1222378°7.50.0017

Loading...

  1. 1

Basic information

Main material Steel Component material Rubber Version 2 Open
Item Face seal RoHS Yes

This page is Face seal, open, steel (21560), part number 21560-121.
You can find the detail information about specifications and dimensions on part number 21560-121.

Variation of this product

Part Number
21560-161
21560-201
21560-251
21560-301
21560-401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H=Thickness
(mm)
G W
(mm)
Weight (ERP)
(kg)

4.75 €

1 4 Days 1626378°100.0019

4.75 €

1 4 Days 2032460°100.0037

5.81 €

1 4 Days 2540460°12.50.0063

6.20 €

1 4 Days 3047550°12.50.0105

14.78 €

1 4 Days 4062556°18.70.0166

Tech Support