Glide plate maintenance-free, form A, bronze or steel (23765) (23765-0080250)

Glide plate maintenance-free, form A, bronze or steel (23765) 23765-0080250

Product Details:

Manufacturer part number: 23765-0080250

Brand: NORELEM

Price: 97.84

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: Hardened

Component material: -

L=Length: 250 mm

L1: 210 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23765-0080250

Part Number
23765-0080250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Component material L=Length
(mm)
L1
(mm)
L2
(mm)
B=Width
(mm)
Weight (ERP)
(kg)

97.84 €

1 4 Days SteelHardened-25021040801.1760

Loading...

  1. 1

Basic information

Form A Version 1 Maintenance-free Item Glide plate
H=Height(mm) 20 RoHS Yes PL Edelstahl No

This page is Glide plate maintenance-free, form A, bronze or steel (23765), part number 23765-0080250.
You can find the detail information about specifications and dimensions on part number 23765-0080250.

Variation of this product

Part Number
23765-00501001
23765-0050125
23765-00501251
23765-00802501
23765-0080315
23765-00803151
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Component material L=Length
(mm)
L1
(mm)
L2
(mm)
B=Width
(mm)
Weight (ERP)
(kg)

38.85 €

1 4 Days Bronze-Graphite1007525500.4630

44.17 €

1 4 Days SteelHardened-12510025500.9010

46.69 €

1 4 Days Bronze-Graphite12510025500.5860

116.53 €

1 4 Days Bronze-Graphite25021040801.9100

112.62 €

1 4 Days SteelHardened-31527540801.4900

229.41 €

1 4 Days Bronze-Graphite31527540801.9100

Tech Support