Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21351-2080 |
21351-2120 |
21351-3110 |
21351-3150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | L=Length (mm) | Form definition | H1 (mm) | H2 (mm) | H3 (mm) | B1=Width (mm) | B2 (mm) | B3 (mm) | L1 (mm) | L2 (mm) | D=Thread (mm) | H (mm) | Size | Mx (Nm) | My (Nm) | Mz (Nm) | Fy dynamic (N) | Fz dynamic (N) | F x 45° | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.15 € | 1 | 4 Days | 20 | 80 | Short | 32 | 5.4 | 12 | 78 | - | 20 | 45 | - | M5 | 21 | 2 | 24 | 34 | 22 | 400 | 400 | 3 | 0.4200 | ||
342.63 € | 1 | 4 Days | 20 | 120 | Long | 32 | 5.4 | 12 | 78 | 60 | 20 | 85 | 30 | M5 | 21 | 2 | 24 | 64 | 38 | 400 | 400 | 3 | 0.5100 | ||
466.69 € | 1 | 4 Days | 28 | 110 | Short | 43 | 6.4 | 16 | 112 | - | 28 | 60 | - | M8 | 28 | 3 | 35 | 85 | 32 | 800 | 800 | 6 | 1.2700 | ||
479.54 € | 1 | 4 Days | 28 | 150 | Long | 43 | 6.4 | 16 | 112 | 84 | 28 | 100 | 35 | M8 | 28 | 3 | 35 | 135 | 45 | 800 | 800 | 6 | 1.4500 |
Loading...
Main material | Aluminium | Component material | Ball-bearing steel | Version 1 | For linear guide rails |
---|---|---|---|---|---|
Main colour | Natural anodised | Item | Roller guide carriage | RoHS | Yes |
PL Edelstahl | No |
Configure
Basic Attributes
B=Width(mm)
L=Length(mm)
Form definition
H1(mm)
H2(mm)
H3(mm)
B1=Width(mm)
B2(mm)
B3(mm)
L1(mm)
L2(mm)
D=Thread(mm)
H(mm)
Size
Mx(Nm)
My(Nm)
Mz(Nm)
Fy dynamic(N)
Fz dynamic(N)
F x 45°
Filter by standard shipping days
Optional Attributes