Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01267-124050 |
01267-125060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C | D | E (mm) | F | G (mm) | M | N | R (mm) | S (mm) | T (mm) | X (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,407.22 € | 1 | 4 Days | 474 | 498 | 250 | 425 | 300 | 400 | 40 | 360 | 260 | 70 | 69 | M12 | 14 | 112.6000 | ||
4,536.06 € | 1 | 4 Days | 574 | 598 | 300 | 525 | 400 | 500 | 50 | 458 | 360 | 75 | 70 | M16 | 18 | 153.0000 |
Loading...
Material | Grey Cast Iron | H(mm) | 70 | Item | Angle plate |
---|---|---|---|---|---|
J(mm) | 200 | K(mm) | 35 | L(mm) | 200 |
Version 1 | Double sided | RoHS | Yes |
Configure
Basic Attributes
A(mm)
B(mm)
C
D
E(mm)
F
G(mm)
M
N
R(mm)
S(mm)
T(mm)
X(mm)
Filter by standard shipping days
Optional Attributes