Manufacturer part number: 03056-01-06
Brand: NORELEM
Price: 7.95 €
Delivery time: 4 Days
D1: 2.7
D=thread: M6
Spring force initial pressure F1 approx.: 6 N
Spring force final pressure F2 approx.: 17 N
Tightening torque approx.: 0.45 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03056-01-06
Part Number
|
---|
03056-01-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 | D=thread | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | Loosening torque approx. (Nm) | Order No. assembly key | Assembly key g | H | T1 | S | L=Length | L1 | N | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.95 € | 1 | 4 Days | 2.7 | M6 | 6 | 17 | 0.45 | 0.22 | 03040-906 | 14 | 2.5 | 1 | 2 | 20 | 7 | 1 | 0.0028 |
Loading...
Main material | stainless steel | Component material | pin stainless steel | Version 1 | standard spring force |
---|---|---|---|---|---|
pin form | thrust pin flat | carrier form | hexagon socket | Item | Spring Plunger |
RoHS | yes | PL Edelstahl | yes |
This page is Spring plunger standard spring force stainless steel, with thread lock, Comp:Pin stainless steel (03056), part number 03056-01-06.
You can find the detail information about specifications and dimensions on part number 03056-01-06.
Configure
Basic Attributes
D1
D=thread
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
Tightening torque approx.(Nm)
Loosening torque approx.(Nm)
Order No. assembly key
Assembly key g
H
T1
S
L=Length
L1
N
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03056-01-05 |
03056-01-08 |
03056-01-10 |
03056-01-12 |
03056-01-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 | D=thread | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | Loosening torque approx. (Nm) | Order No. assembly key | Assembly key g | H | T1 | S | L=Length | L1 | N | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.95 € | 1 | 4 Days | 2.4 | M5 | 5 | 17 | 0.12 | 0.08 | 03040-905 | 14 | 2.3 | 0.8 | 1.5 | 18 | 7 | 0.8 | 0.0017 | ||
8.87 € | 1 | 4 Days | 3.5 | M8 | 7 | 29 | 1.05 | 0.37 | 03040-908 | 33 | 3 | 1.4 | 2.5 | 22 | 8 | 1.2 | 0.0056 | ||
10.31 € | 1 | 4 Days | 4 | M10 | 8 | 31 | 1.3 | 0.6 | 03040-910 | 50 | 3 | 1.4 | 3 | 22 | 9 | 1.6 | 0.0094 | ||
14.86 € | 1 | 4 Days | 6 | M12 | 10 | 47 | 2 | 1.3 | 03040-912 | 70 | 4 | 2 | 4 | 28 | 10 | 2 | 0.0161 | ||
23.34 € | 1 | 4 Days | 7.5 | M16 | 38 | 85 | 3.9 | 3 | 03040-916 | 100 | 5 | 2.5 | 5 | 32 | 14 | 2.5 | 0.0344 |