Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02408-450
D=thread (M) | 16 | Screw Type | Screw Type | Material (Thread) | Steel |
---|---|---|---|---|---|
Form | D | Item | Clamping ball | Version 1 | For telescopic clamping unit |
Version 2 | For screw fastening | D=ball diameter(mm) | 50 | D2(mm) | 25 |
L(mm) | 20 | L1=thread length(mm) | 18 | L2(mm) | 3.5 |
Size | 50 | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.4000 |
This page is Clamping balls with cup for workpiece stabiliser, Form D (02408), part number 02408-450.
You can find the detail information about specifications and dimensions on part number 02408-450.