Locating cylinder with wedge clamp system (03156-20)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03156-20-1010
03156-20-1215
03156-20-1625
03156-20-2030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque
(Nm)
Order No. Repair Kit H clamping range Weight (ERP)
(kg)

115.74 €

1 4 Days 1020208585.44.4K1802.91010/03156-20-910100-100.0730

118.06 €

1 4 Days 122627106108.810.5K1802.91215/03156-20-912150-150.0702

120.38 €

1 4 Days 1632391281316.822K1802.91625/03156-20-916250-250.1410

122.68 €

1 4 Days 203849.51591722.631K1802.92030/03156-20-920300-300.2559

Loading...

  1. 1

Basic information

Type Clamp Unit Main material High carbon steel Item Locating cylinder
Surface finish body Black oxidised Version 1 Wedge clamp system RoHS Yes
PL Edelstahl No

Tech Support