Manufacturer part number: 21132-212
Brand: NORELEM
Price: 625.79 €
Delivery time: 4 Days
L=Length: 187.5 mm
B=Width: 75 mm
H=Height: 23.5 mm
D3: 12 mm
D4: M6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21132-212
Part Number
|
---|
21132-212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | B=Width (mm) | H=Height (mm) | D3 (mm) | D4 (mm) | D5 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Mx (Nm) | Mz (Nm) | My (Nm) | F1 (N) | F2 (N) | F3 (N) | B1 (mm) | B2 (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | Travel S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
625.79 € | 1 | 4 Days | 187.5 | 75 | 23.5 | 12 | M6 | 6 | 133 | 75 | 120 | 30 | 5.5 | 5.5 | 3 | 300 | 300 | X = 58 (100) | 60 | 38 | 20 | 29 | 27 | 15.5 | 25 | 1.0050 |
Loading...
Material | Aluminum | D(Ø) | 26 | Version 1 | Short |
---|---|---|---|---|---|
Version 2 | With position indicator | Form | B | Item | Cross table |
D1(mm) | 23 | D2(mm) | M6x1 | L5(mm) | 2 |
RoHS | Yes |
This page is Cross tables, short, with position indicators, Form B (21132), part number 21132-212.
You can find the detail information about specifications and dimensions on part number 21132-212.
Configure
Basic Attributes
L=Length(mm)
B=Width(mm)
H=Height(mm)
D3(mm)
D4(mm)
D5(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Mx(Nm)
Mz(Nm)
My(Nm)
F1(N)
F2(N)
F3(N)
B1(mm)
B2(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
Travel S(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21132-208 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | B=Width (mm) | H=Height (mm) | D3 (mm) | D4 (mm) | D5 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Mx (Nm) | Mz (Nm) | My (Nm) | F1 (N) | F2 (N) | F3 (N) | B1 (mm) | B2 (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | Travel S (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
477.71 € | 1 | 4 Days | 134.5 | 46 | 18 | 8 | M4 | 4 | 80 | 46 | 75 | 20 | 1.9 | 1.9 | 0.9 | 200 | 200 | X = 39 (50) | 36 | 21 | 14 | 27 | 23 | 14 | 14 | 0.3292 |