Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24078-01-006 |
24078-01-008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | B1 | B | H | L | H2 | L1 | D3 | E1 | D2 | H3 | L2 | T | D1=Internal diameter | Static load rating (N) | Stiffness K (N/µm) | Dynamic load rating (N) | Size | SW | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.38 € | 1 | 4 Days | 13 | 18 | 42 | 25 | 20 | 20 | 5 | 9.5 | 30 | 5.5 | 11 | 22 | 7 | 6 | 1100 | 32 | 2500 | 6 | 12 | 0.1215 | ||
104.07 € | 1 | 4 Days | 17 | 25 | 52 | 32 | 23 | 26 | 7 | 11 | 38 | 6.6 | 12 | 26 | 7.5 | 8 | 1500 | 51 | 4100 | 8 | 14 | 0.2236 |
Loading...
Main material | steel | Item | Fixed bearing unit | Version 2 | block version |
---|---|---|---|---|---|
Version 1 | type EK | Main colour | black | Form | A |
Surface finish body | black oxidised | RoHS | yes |
Configure
Basic Attributes
H1
B1
B
H
L
H2
L1
D3
E1
D2
H3
L2
T
D1=Internal diameter
Static load rating(N)
Stiffness K(N/µm)
Dynamic load rating(N)
Size
SW
Filter by standard shipping days
Optional Attributes