Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05596-42-2015500
Component material | Stainless steel | Form | C | Form definition | Medium |
---|---|---|---|---|---|
Item | Snap lock | Main colour | Black | Version 2 | Snap-in |
B=Width(mm) | 50.8 | B1(mm) | 44.2 | H=Height(mm) | 13 |
H1 = Total holding area(mm) | 6.7 | H2(mm) | 2 | H3(mm) | 44.5 |
L=Length(mm) | 47 | L1(mm) | 54.6 | L2(mm) | 4 |
L3(mm) | 38.1 | L4(mm) | 12.7 | R(mm) | Max. 0.25 |
Temperature range(°C) | -40 To 60 | S = Door thickness in | 2 | Steel code | 1.4310 |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.0127 |
This page is Snap locks, plastic with recessed grip, snap-in, Form C, medium (05596-42), part number 05596-42-2015500.
You can find the detail information about specifications and dimensions on part number 05596-42-2015500.