Handwheel reamed hole, form B, stainless steel (06289) (06289-12-0160X16)

Handwheel reamed hole, form B, stainless steel (06289) 06289-12-0160X16

Product Details:

Manufacturer part number: 06289-12-0160X16

Brand: NORELEM

Price: 60.09

Delivery time: 4 Days


Technical Data:

Outside diameter: 160 Ø

D2=Fastening hole: 16H9 mm

D3: 30 mm

L2: 20

L3=height: 37


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06289-12-0160X16

Part Number
06289-12-0160X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L2 L3=height S=Thickness Weight in kg (ERP)
(kg)

60.09 €

1 4 Days 16016H93020371.50.4330

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Steel code 1.4404 Surface finish body matt blasted
Version 1 reamed hole Form B Form-Type 4-spoke
L1(mm) 22 Number of spokes 4 Form definition 4-spoke
Item Handwheel RoHS yes PL Edelstahl yes

This page is Handwheel reamed hole, form B, stainless steel (06289), part number 06289-12-0160X16.
You can find the detail information about specifications and dimensions on part number 06289-12-0160X16.

Variation of this product

Part Number
06289-12-0160X14
06289-12-0200X18
06289-12-0200X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L2 L3=height S=Thickness Weight in kg (ERP)
(kg)

60.09 €

1 4 Days 16014H93020371.50.4330

98.10 €

1 4 Days 20018H940244620.7990

98.10 €

1 4 Days 20022H940244620.7990

Tech Support