Catch plates Form B for DIN 3133 latches (05530-05)

Catch plates Form B for DIN 3133 latches (05530-05)
· Stainless steel

· Vibration proof

· Can be screwed on

· Can be riveted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05530-05-92460482

Part Number
05530-05-92460482
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.50 €

1 4 Days

Loading...

  1. 1

Basic information

Type Related Components L=Length(mm) 48 Main Body Material Stainless Steel
B=Width(mm) 18 Form B Form definition Cranked
Item Catch plate Steel code 1.4301 Surface finish body Tumbled
Version 1 For latch A=Hole spacing 20 D=Fastening hole(mm) 4.8
for Art. No. K1336.350742 05530-05-350742 RoHS Yes PL Edelstahl Yes
Weight (ERP)(kg) 0.0117

This page is Catch plates Form B for DIN 3133 latches (05530-05), part number 05530-05-92460482.
You can find the detail information about specifications and dimensions on part number 05530-05-92460482.

Tech Support