Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27950-781161111 |
27950-781161112 |
27950-781162111 |
27950-781162112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pre-setting | Connection position | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
182.53 € | 1 | 4 Days | External mounting | Bottom | 0.3277 | ||
182.53 € | 1 | 4 Days | External mounting | Top | 0.3297 | ||
182.53 € | 1 | 4 Days | Universal | Bottom | 0.3370 | ||
182.53 € | 1 | 4 Days | Universal | Top | 0.3348 |
Loading...
B=Width(mm) | 116 | Main material | Zinc | Component material | Plastic |
---|---|---|---|---|---|
Form | A | Item | Security hinge switch | Product type | Hinge with electric switch function |
A=Length(mm) | 78 | Kind of fastening | Elongated holes | F1(N) | 5000 |
F2(N) | 5000 | Contacts | 1C / 2O | Connection type | Connector |