Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29000-1818 |
29000-3030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter (mm) | B=Internal diameter (mm) | C | D | K (mm) | L (mm) | P (mm) | R (mm) | S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.76 € | 1 | 4 Days | 18 | 18 | 20 | 30 | 48 | 63 | 21 | 48 | M6x18 | 0.0408 | ||
5.98 € | 1 | 4 Days | 30 | 30 | 33 | 45 | 72 | 99 | 28.5 | 77 | M8x25 | 0.0800 |
Loading...
Material | Thermoplastic | Component material | Steel | Surface finish component | Galvanised |
---|---|---|---|---|---|
Item | Tube clamp | Version 1 | 4-way flat | Version 2 | For round tubes |
RoHS | Yes |
Configure