Manufacturer part number: G2-15-SET-A
Brand: SHINOHARA ELECTRIC
Price: 57.80 €
Delivery time: 8 Days
Standard: IP21
Width x height x length: Width 200 x height 250 mm
Material/surface treatment: Iron
Mounting Method: Ventilation Gallery + Pressing Frame
Ventilation gallery materials/specifications: Steel Plate 2.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G2-15-SET-A
Part Number
|
---|
G2-15-SET-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Standard | Width x height x length (mm) | Material/surface treatment | Mounting Method | Ventilation gallery materials/specifications (mm) | Suction prevention cover material / specifications (mm) | Main body frame presser materials/specifications (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
57.80 € | 1 | 8 Days | 10 | IP21 | Width 200 x height 250 | Iron | Ventilation Gallery + Pressing Frame | Steel Plate 2.3 | - | Steel Plate 1.6 |
Loading...
Configure
Basic Attributes
Suction prevention cover material / specifications(mm)
Standard
Width x height x length(mm)
Material/surface treatment
Mounting Method
Ventilation gallery materials/specifications(mm)
Main body frame presser materials/specifications(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes