Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
611-2
Type | Two-stage solder reel stand | Dimensions(mm) | Shaft diameter φ15 | Applicable products | Winding solder 1 kg(max) x 2 |
---|---|---|---|---|---|
External dimensions W×H×D(mm) | 87 x 200 x 141 | Note | Soldering set capable of different wire diameters |