Board-to-Board Connector with 0.5-mm Pitch, 4 to 8-mm Height - DF17 Series

Board-to-Board Connector with 0.5-mm Pitch, 4 to 8-mm Height - DF17 Series
  • Volume Discount
Connector for board to board connection with 0.5-mm pitch. Select the distance 4mm to 8mm between circuit boards by combining header and receptacle.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DF17(1.0H)-70DP-0.5V(57)

Part Number
DF17(1.0H)-70DP-0.5V(57)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

7.77 €

1 9 Days 10

Loading...

  1. 1

Basic information

Connector series initials D/E/F D/E/F DF Contact sex Male
Number Of Cores 70 Connector Type Board-to-Board Rated Current(A) 0.3
Allowable Voltage(V) AC50 Wiring Method Circuit Board Mounting (SMT) Connection direction Straight
Plating of part touching terminal Gold Product Category Header Specifications For stacking height: 4 mm
Features With reinforcing metal fitting/with guide post Contact Pitch(mm) 0.5 Cut sales NA
Operating Temperature Range(°C) -35 to +85 Terminal pitch(mm) 0.5

Tech Support