Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XS2G-D5S7
Part Number
|
---|
XS2G-D5S7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector Shape | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Connector Specifications | Conforming cable external shape (mm) | Contact material | Contact treatment | Protective Structure | Conforming core wire (mm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.27 € | 1 | 6 Days | Round | Male (plug) | 5 | Cable Connection | 4 | AC/DC250 | Fasten With Screws | Straight | Available | Circular Type Waterproof Connector | - | - | φ8 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.18 to 0.75 |
Loading...
Connector series initials | V/W/X | V/W/X | XS2 |
---|
This page is Round Waterproof Connector (M12) XS2, part number XS2G-D5S7.
You can find the detail information about specifications and dimensions on part number XS2G-D5S7.
Configure
Basic Attributes
Features
Connector Specifications
Connector Shape
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Connection direction
Protection function (environmentally resistant)
Type
Conforming cable external shape(mm)
Contact material
Contact treatment
Protective Structure
Conforming core wire(mm2)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XS2C-D422 |
XS2C-D423 |
XS2C-D425 |
XS2M-A423 |
XS2M-D421 |
XS2M-D422 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector Shape | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Connector Specifications | Conforming cable external shape (mm) | Contact material | Contact treatment | Protective Structure | Conforming core wire (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.48 € | 50 | 7 Days | Round | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Angle | Available | Circular Type Waterproof Connector | - | - | φ6 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
14.66 € | 1 | 6 Days | Round | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Straight | Available | Circular Type Waterproof Connector | - | - | φ4 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
14.66 € | 1 | 6 Days | Round | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Straight | Available | Circular Type Waterproof Connector | - | - | φ3 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
5.49 € | 3 | 6 Days | Round | Male (plug) | 4 | Panel Mount | 4 | AC250 | - | Straight | Available | Circular Type Waterproof Connector | - | Flange mounting type | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
4.98 € | 3 | 6 Days | Round | Male (plug) | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | - | Embedded type with screw | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
5.38 € | 3 | 6 Days | Round | Male (plug) | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | - | Embedded type without screw | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - |