Zero Phase Current Transformer, OTG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OTG-D52 200A
OTG-D77 400A
OTG-L21 50A
OTG-L30 100A
OTG-L42 200A
OTG-L68 400A
OTG-L82 600A
OTG-LA30W 100A
OTG-LA42 200A
OTG-LA68 400A
OTG-LA82 600A
OTG-N40 100/150A
OTG-N68 200/400A
OTG-N104 600A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Rated Current
(A)
Through Hole Diameter
(φ mm)
Application Shape Compatible Model

621.14 €

1 6 Days Other200-High Pressure UseIndoor divided type shape K2GA / shape K2GF-B / shape K2GF-H / shape K2GS-B / Shape K2GS-H / shape AGF

852.70 €

1 6 Days Other400-High Pressure UseIndoor divided type shape K2GA / shape K2GF-B / shape K2GF-H / shape K2GS-B / Shape K2GS-H / shape AGF

66.63 €

1 6 Days -5021-Indoor through type-

76.65 €

1 6 Days -10030-Indoor through type-

110.24 €

1 6 Days Other20042-Indoor through type-

171.49 €

1 6 Days Other40068-Indoor through type-

337.31 €

1 6 Days Other60082-Indoor through type-

137.88 €

1 6 Days Other10030-Outdoor through type-

116.22 €

1 6 Days Other20042-Indoor through typeCan be used in combination with AGD

175.97 €

1 6 Days Other40068-Indoor through typeCan be used in combination with AGD

359.72 €

1 6 Days Other60082-Indoor through typeCan be used in combination with AGD

135.65 €

1 6 Days Other150-Epoxy mold for high pressureIndoor through type shape K2GA / shape K2GF-B / shape K2GF-H / shape K2GS-B / Shape K2GS-H / shape AGF

143.11 €

1 6 Days Other400-Epoxy mold for high pressureIndoor through type shape K2GA / shape K2GF-B / shape K2GF-H / shape K2GS-B / Shape K2GS-H / shape AGF

292.49 €

1 6 Days Other600-Epoxy mold for high pressureIndoor through type shape K2GA / shape K2GF-B / shape K2GF-H / shape K2GS-B / Shape K2GS-H / shape AGF

Loading...

  1. 1

Basic information

Type Zero‐phase‐sequence current transformer

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360