Liquid Leakage Sensing Band / Point Sensor F03-16PE / 16PT / 15 / 16PS

Liquid Leakage Sensing Band / Point Sensor F03-16PE / 16PT / 15 / 16PS
Lengths of F03-16PE and F03-16PT can be specified in increments of 1 m.
Please specify the desired length in the order quantity.
(Example 1: For a 10 m long F03-16PE, please order: F03-16PE order qty. 10)
If you would like more than one, please order multiple times.
(Example 2:F03-16PE 10m2 pcs. , please order: F03-16PE order qty. 10; and F03-16PE order qty. 10)


[Features]
· For use in electrical rooms with poor environmental conditions such as high levels of dust and humidity.
·
· .To be laid in insulated locations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F03-16PS
F03-16PS-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Note

99.15 €

1 7 Days -

140.30 €

1 7 Days The electrodes are fluorine coated

Loading...

  1. 1

Basic information

Type Leakage point sensor

Tech Support