Crimp connector housing 025 (0.64) series

Crimp connector housing 025 (0.64) series
  • Volume Discount
Automobile connector that supports on-board ECU and wire harness size reduction for high density.
[Features]
·30% size reduction realized for this connector used in automobile electronic equipment and harnesses.
·Contributes to equipment size reduction and space saving through a pitch reduction from the conventional 2.5 mm to 2.2 mm.
·Contact to counter fine sliding abrasion that suppresses insertion force while realizing high contact reliability.
[Applications]
·Product for automobiles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1376352-1

Part Number
1376352-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.12 €

4 Available 6 Days 10

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Applicable pin/contact Female
Application Cable Connection Rated Voltage(V) DC 12 Wire connection method Crimp
Connection direction Straight Type Female Terminal Housing Specifications For contact lance
Pitch(mm) 2.2 Color White Material PBT

This page is Crimp connector housing 025 (0.64) series, part number 1376352-1.
You can find the detail information about specifications and dimensions on part number 1376352-1.

Tech Support