Deltec Cable Support System【1-25 Pieces Per Package】

Deltec Cable Support System

Click on this image to zoom in.

Click on this image to zoom in.

  • Model Number CSS-50R: Standard Reel Strap 15.2 m Winding
  • Model Number CSS-50RS: Slim Reel Strap 15.2 m Winding
  • Model Number CSS-50MR: Standard Strap 50 m Winding
  • Model Number CSS-100MR: Standard Strap 100 m Winding
  • Model Number CSS-50MRS: Slim Strap 50 m Winding
  • Model Number CSS-135: Standard Strap 34.3 cm with Locking Head
  • Model Number CSS-LH: Standard Locking Head
  • Model Number CSS-LHS: Slim Locking Head
  • Model Number TCP360: Spacer (Standard Type)
  • Model Number CSS-B: Horizontal Fixture (Wall Horizontal Mounting Hole Diameter φ6.3 mm)
  • Model Number CSS-H: Hanger Fixture (Wall Hanging Type, Hole Diameter φ6.3 cm)
The Deltec Cable Support System is suitable for fastening zip ties around electric wiring indoors and outdoors, telephone cables and aerial wiring for CATV amplifiers, etc.,
providing reliable cables and support with very simple work.

[Features]
· Innovative materials and a strong locking mechanism deliver excellent reliability
Materials with excellent weather resistance, durability and chemical resistance provide a low static and dynamic wear coefficient, while a strong locking mechanism gives the system high tensile strength
and long-term stability.
· Superb design with excellent functionality
The design makes use of curves on every surface, eliminating physical changes emerging from the edge section.
· Simple attachment reduces work time significantly
Inserting straps to the head is extremely smooth, and the straps can be cut and tightened easily with the WT3D tool.
· Excellent weather resistance, water resistance and chemical resistance
Materials with excellent corrosion resistance have been used on the strap and locking head section,
providing excellent resistance against water, salt and oil hydrocarbons.
[Applications]
· Vertical bundling of communication and power cables
· Bundling of overhead wiring in manholes and conduits
· Bundling of earth lines for supports and utility poles
· Bundling of overhead electricity wires
· Bundling of overhead wires for closures and CATV amplifiers, etc.
· Cable strapping for vertical trunk cables in buildings and factories
· Bundling of large bore plant ducting
· Fixing mobile telecommunication station cables in place, etc.

(i)Remark

  • Check product information for details on related WT3D products (bundling tools).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSS-50MR
CSS-50MRS
CSS-50R
CSS-50RS
CSS-100MR
CSS-LH
CSS-LHS
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(mm)
Width
(mm)
Material Color Product Type Tensile Strength
(N(kgf))
Applicable tools

142.23 €

1 6 Days 105000012.7[Other] DelrinBlackZip Tie (standard)1110(113)WT3D

107.83 €

1 6 Days 10500007.9[Other] DelrinBlackZip Tie (slim)819.93(83.7)WT3D

56.01 €

1 6 Days 101520012.7[Other] DelrinBlackZip Tie (standard)1110(113)WT3D

52.93 €

1 6 Days 10152007.9[Other] DelrinBlackZip Tie (slim)819.93(83.7)WT3D

218.95 €

1 6 Days 1010000012.7[Other] DelrinBlackZip Tie (standard)1110(113)WT3D

18.60 €

25 Pieces Per Package

1 pack 6 Days 10----Band latch (for standard)--

18.32 €

25 Pieces Per Package

1 pack 6 Days 10----Band latch (for slim)--

Loading...

  1. 1

Basic information

Environment resistance Weather-Resistant / Chemical-Resistant / Flame Retardant

Tech Support