DIN-Coil conductor end sleeves

DIN-Coil conductor end sleeves

Click on this image to zoom in.

Click on this image to zoom in.

Benefits
· UL certification according to technical data enables the product to be used on the North American market
· Ideal for automated cable assembly in large volumes
· Conductor end sleeve tape on coil for maximum simplification and time saving
· Particularly suitable in combination with GLW crimping machines

Application
· For creating a (semi-)automated crimp connection using a crimping machine

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61802052
61802054
61802056
61802058
61802060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal cross section Colour

0.03 €

3000 7 Days 100,5White

0.03 €

3000 5 Days 100,75Grey

0.03 €

3000 5 Days 101Red

0.03 €

2500 5 Days 101,5Black

0.03 €

1500 7 Days 102Blue

Loading...

  1. 1

Basic information

Sleeve length 8 Material Copper Insulation material Polypropylene
Surface treatment Tinned Construction type Standard For cables resistant to short circuit False
Bandware True Insulated True

Tech Support