Manufacturer part number: 0028010/500
Brand: LAPP
Price: 240.19 €
Delivery time: 5 Days
Length: 500 m
Nominal cross section conductor: 0.14 mm2
Number of cores: 3 Core
Outer diameter approx.: 3.2 mm
Conductor category: Class 5 = flexible
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0028010/500
Part Number
|
---|
0028010/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Conductor category | |
---|---|---|---|---|---|---|---|---|---|---|---|
240.19 € | 1 | Available | 5 Days | 10 | 500 | 0.14 | 3 | 3.2 | Class 5 = flexible |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Operating temperature, flexible | 70 | Conductor material | Cu, bare | Core identification | Colour |
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Screen over stranding | None |
Screen over stranding element | None | Stranding element | No | Halogen free (acc. EN 5026722) | False |
Low smoke (acc. EN 610342) | False |
This page is UNITRONIC® 100, part number 0028010/500.
You can find the detail information about specifications and dimensions on part number 0028010/500.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Conductor category
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0028009/500 |
0028010/100 |
0028010/1000 |
0028012/100 |
0028012/1000 |
0028012/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Conductor category |
---|---|---|---|---|---|---|---|---|---|---|---|
213.93 € | 1 | Available | 5 Days | 10 | 500 | 0.14 | 2 | 3 | Class 5 = flexible | ||
48.03 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 3 | 3.2 | Class 5 = flexible | ||
480.37 € | 1 | Available | 98 Days | 10 | 1000 | 0.14 | 3 | 3.2 | Class 5 = flexible | ||
73.32 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 5 | 3.7 | Class 5 = flexible | ||
733.22 € | 1 | Available | 98 Days | 10 | 1000 | 0.14 | 5 | 3.7 | Class 5 = flexible | ||
366.60 € | 1 | Available | 5 Days | 10 | 500 | 0.14 | 5 | 3.7 | Class 5 = flexible |