Slide rails, static installation for TS IT【2 Pieces Per Package】 (5501410)

Slide rails, static installation for TS IT 5501410

Click on this image to zoom in.

Click on this image to zoom in.

  • Slide rails, static installation for TS IT
  • Slide rails, static installation for TS IT
  • Volume Discount

Product Details:

Manufacturer part number: 5501410

Brand: RITTAL

Price: 38.63

Delivery time: 7 Days


Technical Data:

Length: 275 mm

Distance between levels: 345 mm

Max. load: 80 kg

Number of height units: 1 U


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5501410

Part Number
5501410
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Distance between levels
(mm)
Max. load
(kg)
Number of height units
(U)

38.63 €

2 Pieces Per Package

1 pack Available 7 Days 275345801

Loading...

  1. 1

Basic information

Material Sheet steel

This page is Slide rails, static installation for TS IT, part number 5501410.
You can find the detail information about specifications and dimensions on part number 5501410.

Variation of this product

Part Number
5501400
5501420
5501430
5501440
5501450
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Distance between levels
(mm)
Max. load
(kg)
Number of height units
(U)

20.73 €

2 Pieces Per Package

1 pack Available 7 Days 150-302

40.59 €

2 Pieces Per Package

1 pack Available 7 Days 375445801

42.83 €

2 Pieces Per Package

1 pack Available 7 Days 475545801

44.92 €

2 Pieces Per Package

1 pack Available 7 Days 575645801

47.00 €

2 Pieces Per Package

1 pack Available 7 Days 675745801

Tech Support