Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1348A 0021000 |
3084A T5U500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Colour | AWG max. | Cross section (each core) (part 1) (mm²) | Cross section (based on core number) (part 1 + 2) | No. of leads (part 1) (x) | Halogen-free | Sold per metre | Twisted pair cabling (part 1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 7.7 | Red | 20 | 0.56 | 3 x 0.56 mm² | 3 | - | - | - | ||
16.93 € | 1 | Available | 3 Days | 7.11 | Grey | 22 | 0.38 | 2 x 2 x 0.38 mm² | 4 | No | Yes | Yes (1) |
Loading...
Cable type (category) | Control lead | Cable features | Metal foild shield |
---|
Configure
Basic Attributes
Outside diameter(mm)
Colour
AWG max.
Cross section (each core) (part 1)(mm²)
Cross section (based on core number) (part 1 + 2)
No. of leads (part 1)(x)
Halogen-free
Sold per metre
Twisted pair cabling (part 1)
Filter by standard shipping days
Optional Attributes