Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
122413-BP
Input voltage range(V) | 400 V(DC + peak AC). | Accuracy (details)(%) | ± 5 | Bandwidth(MHz) | 0 (DC) - 10 |
---|---|---|---|---|---|
Input impedance(MΩ) | 1 | No. of analogue inputs | 1 | Power supply (details)(V AC) | 230 |
Product size (height)(mm) | 190 | Product size (length)(mm) | 270 | Product size (width)(mm) | 130 |
Screen size(cm) | 6 x 4.8 | Weight(kg) | 3 | Time base range | 0.1 s/cm - 0.1 µs/cm |
Vertical deflection | 0.05 - 5 V/cm | Reading category | CAT II 400 V | Calibrated to | Manufacturer's standards (no certificate) |
Displays (type, size, resolution) | Radio valves | Input coupling | AC, DC, GND | Oscilloscope type (category) | Analog |
Triggering | norm, auto, TV-H, EXT |
This page is Channel Oscilloscope AO-610, part number 122413-BP.
You can find the detail information about specifications and dimensions on part number 122413-BP.