Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11292
Cable length(m) | 0.5 | Nominal voltage(V) | 60 | Contamination level | 3 |
---|---|---|---|---|---|
Cross section(mm²) | 0.22 | Insulation resistance(Ω) | > 109 | Max. temperature(°C) | +80 |
Min. temperature(°C) | -25 | Nominal current(A) | 4 | Nominal current (details)(A) | 4 |
Nominal voltage (details)(V) | 60 | Number of pins | 4 | Resistance(mΩ) | ≤ 5 |
Temperature range(°C) | -25 - +80 | Test voltage | 1.5 kV/ 60 sec | Thread type (wiring and installation) | M12 |
Thread type connection side | M12 | Compatible with (details) | Fastening nut RSKF 8 | Sensor/actuator connectivity fittings | M12 front panel fitting |
Type (misc.) | Coupling for front mounting | Coding | A | Colour | Silver |
Connection (components) | Open end cable | Connector type | Socket, build-in | Contact material | CuZn |
Contact surface | Gold plated | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Panel Coupler M8, Front Mounting, part number 11292.
You can find the detail information about specifications and dimensions on part number 11292.
Configure
Basic Attributes
Optional Attributes