Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 3385 00 03 |
99 3387 00 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Cable diameter (mm) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 60 | 3.5 - 5 | 3 | 3 | 60 | ||
16.93 € | 1 | Available | 50 Days | 30 | - | 4 | 4 | 30 |
Loading...
Nominal current(A) | 4 | Connection direction | right angle | Connector cross section(mm²) | 0.25 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Insulation resistance(Ω) | > 1010 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -40 | Nominal current (details)(A) | 4 | Thread type | M8 |
Thread type connection side | M8 | Contamination level | 3 | Case material | PA |
Connection side A (sensors/actuators) | M8 plug, angled | Connection side B (sensors/actuators) | Customisable | Connection (components) | Soldering |
Connector standard | Sensor connector | Connector type | Plug | Contact material | Gold |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector | Type (misc.) | Angled connector, M8 x 1 |